Sorry, this product is no longer offered for sale.

Overhead Table Shelf, Electrical Outlets, 6 ft. Table Length

  • Type
    Overhead Shelf with Outlets
  • Length
    6 ft.  
  • Distributed Load Capacity
    135 kg  
  • Centered Load Capacity
    90 kg  
  • Crated Weight
    51 kg