Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Overhead Table Shelf, Electrical Outlets, 10 ft. Table Length

Specifications

  • Type
    Overhead Shelf with Outlets
  • Length
    10 ft.  
  • Distributed Load Capacity
    135 kg  
  • Centered Load Capacity
    90 kg  
  • Crated Weight
    133 kg  

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Tuned Damped Upgradable SmartTable® Optical Table TopsM-ST-UT2-410-8Optical Table, Tuned-Damped, Upgradable, 1200 x 3000 mm, 203 mm Thick, M6
RS4000 Optical Table Tops with Six Tuned DampersRS4000-310-8Optical Table, 6 Tuned Dampers, 3 x 10 ft., 8 in. Thick, 1/4-20
5 Weeks
RS2000 Optical Table Tops with Two Tuned DampersRS2000-410-12Optical Table, 2 Tuned Dampers, 4 x 10 ft., 12 in. Thick, 1/4-20
4 Weeks