Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Plano-Convex Lens, AMTIR-1, 25.4 mm, 38.6 mm FL, 800-16000 nm

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    25.4 mm
  • Lens Material
    AMTIR-1
  • Antireflection Coating
    Uncoated
  • Surface Quality
    80-50 scratch-dig
  • F/#
    1.5  
  • Effective Focal Length (EFL)
    38.6 mm  
  • Back Focal Length (BFL)
    37.29 mm  
  • Radius of Curvature (R)
    58.34 mm  
  • Edge Thickness (T<sub>e</sub>)
    1.9 mm  
  • Center Thickness (T<sub>c</sub>)
    3.3 mm  
  • Design Wavelength
    5 µm
  • Centration
    ≤3 arc min
  • Diameter Tolerance
    +0/-0.25 mm
  • Center Thickness Tolerance
    ±0.25 mm
  • Clear Aperture
    ≥central 90% of diameter

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Lens MountsLH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Lens TubesLT10-20Lens Tube, 1 inch LT Series, 2 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24