Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Pedestal, Clean-Passivated, 1 in. Height, 1 in. Diameter, 8-32, 1/4-20

Specifications

  • Type
    Pedestal Base Adapter
  • Height
    25.4 mm
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Diameter
    25.4 mm
  • Pack Quantity
    1

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Accessories

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsSP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.40
0.5 in. Optical Mounting PostsSP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5.30
0.5 in. Optical Mounting PostsSP-8Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.40