Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Compact Lens Positioner, XYZ, 1.0 in. Diameter, 100 TPI

Specifications

  • Type
    Lens Positioner
  • Optic Diameter
    25.4 mm
  • Optical Axis Height
    38.1 mm  
  • Adjustments
    XYZ
  • Adjustment Type
    Knob
  • Adjustment Screw Thread
    100 TPI (XY)
    80 TPI (Z)
  • Travel, X
    ±3.2 mm
  • Travel, Y
    ±3.2 mm
  • Travel, Z
    ±3.2 mm
  • Angular Range
    N/A
  • Sensitivity
    0.71 µm (XY)
    1 µm (Z)
  • Retaining Ring
    Included
  • Retaining Ring Thread
    1.040-32
  • Clear Aperture
    20.7 mm
  • Thread Type
    8-32 and M4
  • Material
    Aluminum

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

9841 Mount Adapters

Compare Description Drawings, CAD & Specs Avail. Price
Filter Holder and Fiber Adapter1280Filter Holder, New Focus Detectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
Filter Holder and Fiber Adapter1281Fiber Adapter, FC, New Focus Detectors
In Stock
$38
Filter Holder and Fiber Adapter1283Aspheric Objective Lens Adapter
3 Weeks
$135