Microscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height

The 9836 Fixed Objective Lens Holder allows you to mount lenses in tight spaces. Model 9836 is RMS threaded for holding microscope objectives.
Specifications
- TypeObjective Lens Mount
- Optical Axis Height25.4 mm
- AdjustmentsFixed
- Thread Type8-32 and M4
- Weight22 g
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX043Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 19.0 mm EFL, Uncoated | In Stock | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | SPX014AR.33Plano-Convex Lens, Fused Silica, 25.4 mm, 33.0 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







