Mirror Mount, Stability, Top Adjust, 0.5 in., 2 Knobs

The 9810-3 Stability Series Top Actuated Mirror Mount builds upon the New Focus™ tradition of manufacturing outstanding kinematic mounts that use the best adjustment screws and sapphire seats. This Black Anodized 0.5 inch (12.7 mm) diameter mount has a unique retention system for 3.0 mm thick mirrors providing further performance enhancement. Designed originally for precision UV beamsteering applications in the demanding UV semiconductor capital-equipment industry, the retention system optimizes stability while minimizing wavefront distortion, ensuring that the mirrors are truly flat and rock solid. Mirror installation and removal is simple and fast, requiring no adhesives. This top-actuated version in which all adjustments are accessed with knobs along the top, is ideal for use in compact spaces where access is limited.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- θx, θy
- 7.6 arc sec
- Angular Range±4°
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type4-40 (M2.5) CLR
- Optical Axis Height12.7 mm
- Optic Thickness3.0 mm
- Optic MountingLow Wavefront Distortion
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20UF.HR45Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm | In Stock | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | In Stock | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | |||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








