Mirror Mount, Classic, Corner, 0.5 in., 3 Knobs

The 9808 Classic Corner Mirror Mount centers a 0.5 inch (12.7 mm) diameter optic at the fourth corner of the square formed with the three adjustment screws, allowing you to get tilt without translation, and pure translation all in a single mount. For pure translation, simply turn all knobs the same amount. A 1° error in one knob results in only 0.0012° tilt in the face plate. For tilt without translation, use two knobs, or for applications when translation is less important, adjust the tilt with just one knob. The proprietary, precision, knob actuated 1/4-80 screws give you increased durability, better repeatability, and even more precise adjustment than comparably priced mounts. Because the optic sits close to the edge of this mount, it is ideal for applications where clearance is an issue.
Specifications
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.4 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialAnodized Aluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height50.8 mm
- Weight173 g
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20UF.HR45Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm | 1 Week | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | In Stock | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








