Platform Optical Mount, 2 x 2 in., 3 Micrometer Adjustment, M4 & 8-32

The 9806-C Blank Plate Optic Mount is a micrometer actuated platform mount that has four threaded M4 and five threaded 8-32 holes so you can mount that unusual optic. Use this mount horizontally as a low-cost tip-tilt stage or vertically as a more traditional optic mount. The combination of our proprietary precision knob actuated 1/4-100 screws and bushings, and sapphire seats gives you superior stability and precise repeatable adjustment. To mount the blank plate horizontally with our pedestal-riser system, use a Model 9141 pedestal clamp.
Specifications
- MechanismKinematic
- Platform Size50.8 x 50.8 mm
- Number of Actuators3
- Actuator DriveMicrometer
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 4.4 arc sec
- MaterialAnodized Aluminum
- Platform Thread8-32 & M4 THD
- Thread Type8-32 (M4) CLR
- Special FeaturesThreaded Platform
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9806-KPlatform Optical Mount, 2.0 x 2.0 in., 3 Allen-Key Adjustment, M4 & 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








