Prism Mount, Pint-Sized, 0.25 to 1.00 in., ±3.5°, 8-32

Specifications

  • Adjustment Type
    Adjustment Screw
  • Angular Range
    ±3.5°
  • Sensitivity
    12 arc sec
  • Load Capacity
    4 N  
  • Mounting
    8-32 Thd.

Resources & Downloads

3D Product Models
2D Product Drawings