Micrometer, 0.25 in. Travel, Unthreaded, 100 TPI High-Resolution

  • Travel Range
    6.35 mm  
  • Adjustment Screw Thread
    100 TPI
  • Drive Type
    Knob
  • Graduations
    2.54 µm  
  • Axial Load Capacity
    40 N
  • Sensitivity
    0.5 µm
  • Drive Screw Pitch
    0.254 mm
  • Mounting
    8.7 mm Shank