About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustment Screw, Knob, Unbraked, 50.8 mm Travel, Ball Tip, 1/4-80


Adjustment Screw, Knob, Unbraked, 50.8 mm Travel, Ball Tip, 1/4-80
Model: 9316
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Thread-Matched Adjustment ScrewsThe 9316 2.0 inch (50.8 mm) Adjustment Screw provides smooth, wobble-free adjustment combined with exceptional long-term stability and low susceptibility to thermal variation. It is the same 1/4-80 precision screw used in our optic mounts and allows you to build your own mounts or positioners. In addition to a travel of 2.0 inch (50.8 mm); the screw has a ball tip, unbraked brass bushing, and is knob adjusted.
Resources & Downloads
Other
902127-09 RoHS Certificate(291 kB, PDF) REACH Supplier Statement - 931x Screw Set.pdf(512.6 kB, PDF)