Optical Post Lab Jack, 3 mm Travel, 4.4 N Load, 8-32 Thread

Specifications

  • Travel Range
    3 mm  
  • Load Capacity
    4.4 N  
  • Thread Type
    8-32
  • Minimum Height
    17.5 mm  
  • Maximum Height
    20.5 mm  
  • Axes of Travel
    Z
  • Resolution
    0.03 mm  

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Base Plates, PBN SeriesM-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
UTR-A Precision Steel Rotation Stages with ApertureUTR120AManual Rotation Stage, Steel, 2.44 in. Aperture, 4.7 in. Diameter, 4° Fine, 1/4-20
4 Weeks
$1,711
90 degree angle bracket model 360-90 for linear stage mounting360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105