Motorized Linear Stage, Gothic-Arch Bearing, 65x65 mm, 25.4 mm, M4 & M6

  • Travel Range
    25.4 mm  
  • Axes of Travel
    X
  • Motorized Axes
    X
  • Included Actuators
    Picomotor: 8303
  • Maximum Speed
    0.02 mm/s
  • Minimum Incremental Motion
    <30 nm (Picomotor)
  • Centered Load Capacity
    173 N
  • Vertical Load Capacity
    35 N
  • Bearings
    Gothic Arch Bearings
  • Material
    Stainless Steel
  • Feedback
    Open Loop
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Thread Type
    M4 and M6
  • Platform Size
    65 x 65 mm
  • Operating Temperature
    10 to 40°C
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C