Tilt Platform, Two-Axis, 65 x 65 mm Platform, 8-32 & 1/4-20

The 9063-PY Stainless Steel Tilt Platform is designed to provide precise Pitch and Yaw adjustments for optimal control over the orientation of mounted optics. The 9063-PY is a small 65 x 65 mm tilt platform with 8-32 threaded holes constructed out of Stainless Steel for superior stability. The 9063-PY also has locks for set-and-forget applications and is designed to fit the 9063-COM stage.
Pitch and Yaw Adjustments

The compact 906x-PY platforms provide ±2° of Pitch and Yaw adjustments with two actuators and locking capabilities all located on the same side of the platform.
Compatible with Gothic Arch Ball Bearing Steel Linear Stages

Newport’s Industrial Pitch and Yaw Stages can be mounted on top of 906x series Gothic Arch Ball Bearing Steel Linear Stages. Shown here is a 9062-PY Pitch and Yaw stage mounted on a 9062-XY linear stage for complete pitch, yaw, X, and Y adjustment.
Specifications
- Tilt±2°
- Rotation±2°
- Drive Type100 TPI Hex Screw
- Sensitivityθy = 2.98 arc sec
θx = 1.66 arc sec - Load Capacity50 N
- Platform Size65x65 mm
- MaterialStainless Steel
- Thread Type8-32 & 1/4-20
- Weight1.92 lb
Resources & Downloads
Other
9063-PY RoHS Certificate(288.7 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-COMManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, 8-32 & 1/4-20, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UMR8.4Linear Stage, Double-Row Ball Bearings, 0.16 in., 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL12-4Carriage Lock, UMR8.4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.04NMicrometer Head, Standard Resolution, 4 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR160AManual Rotation Stage, Steel, 3.54 in. Aperture, 6.26 in. Diameter, 4° Fine, 1/4-20 | In Stock |







