About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
90 Degree Adapter, Pint-Sized, ezTrac™ Rail


90 Degree Adapter, Pint-Sized, ezTrac™ Rail
Model: 9039
Product Series Overview
19 mm Surface Mount Optical Rails & CarriersThe 9039 Pint-Sized 90° Adapter is ideal for building translation stages with vertical motion or for those times when you need a vertical surface with many mounting holes. The adapter attaches to the table or stage using our e⋅z⋅Trac™ Rail, which gives you coarse-positioning capability. For fine motion in Z and coarse motion in X and Y, simply combine this adapter with a Model 9065-Z translation stage.
Specifications
- Type90° Carrier, Pint-Sized
- Thread Type8-32 and 1/4-20
- Height45.7 mm
- Length39.4 mm
- Width39.4 mm
- Type90° Carrier, Pint-Sized
- Thread Type8-32 and 1/4-20
- Height45.7 mm
- Length39.4 mm
- Width39.4 mm
Resources & Downloads
2D Product Drawings
9039a-Drawing(104.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


