Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High-Energy Pinhole, Molybdenum, 75 µm, 900 Series

Specifications

  • Type
    High Energy Pinhole
  • Aperture Diameter
    75 µm
  • Aperture Diameter Tolerance
    ±5 µm
  • Material
    Molybdenum
  • Diameter
    9.525 mm  
  • Diameter Tolerance
    ±0.125 mm
  • Damage Threshold
    75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
  • Thickness
    15.24 µm  
  • Use
    900 Series Spatial Filters

Resources & Downloads

Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Three-Axis Spatial Filters900Spatial Filter, Three-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,330
Three-Axis Spatial FiltersM-900Spatial Filter, Three-Axis, Metric
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,330
900 Series High Energy Mounted Molybdenum Pinholes900P-MNTHigh Energy Pinhole Mount, Requires Unmounted Pinhole
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
900 Series High Energy Mounted Molybdenum Pinholes900PH-50High-Energy Pinhole, Molybdenum, 50 µm, 900 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$158