High-Energy Pinhole, Molybdenum, 40 µm, 900 Series

  • Type
    High Energy Pinhole
  • Aperture Diameter
    40 µm
  • Aperture Diameter Tolerance
    ±4 µm
  • Material
    Molybdenum
  • Diameter
    9.525 mm  
  • Diameter Tolerance
    ±0.125 mm
  • Damage Threshold
    75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
  • Thickness
    15.24 µm  
  • Use
    900 Series Spatial Filters