About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Flipper Mount, Motorized, 2.0 in., Allen-Key Adjustment, 8-32


Flipper Mount, Motorized, 2.0 in., Allen-Key Adjustment, 8-32
Model: 8893-K
Product Series Overview
Motorized Flipper Optical MountsThe 8893-K Motorized Flipper Mount allows you to remotely flip a 2.0 inch (50.8 mm) diameter optic in and out of your beam path with a transit time of less than half a second. Originally designed for demanding commercial applications, the Model 8893-K motorized Flipper mount offers excellent stability and repeatability. Optic tilt is adjusted with our precision 80 pitch Allen-key screws, and locking nuts preserve your settings during flips. The Flipper mount’s included hand pad lets you control it from a distance (hardwired 2-meter cable with stereo jack) with your thumb, or you can control it even more remotely via its TTL interface (2.5mm Input Plug included). 8-32 tapped mounting holes.
Specifications
- Connector Type3.5mm stereo jack
- TypeFlipper Mount
- Optic Diameter50.8 mm
- Thread Type8-32
- Drive TypeMotorized
- Angular Range±2 °
- Connector Type3.5mm stereo jack
- TypeFlipper Mount
- Optic Diameter50.8 mm
- Thread Type8-32
- Drive TypeMotorized
- Angular Range±2 °
Resources & Downloads
Manuals
889x Flipper Optical Mount - User's Manual(1.1 MB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8892-KFlipper Mount, Motorized, 1.0 in., Allen-Key Adjustment, 8-32 | IMPERIAL | 2 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8893-K-MFlipper Mount, Motorized, 2.0 in., Allen-Key Adjustment, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



