Flipper Mount, Motorized, 1.0 in., Allen-Key Adjustment, 8-32

  • Connector Type
    3.5mm stereo jack
  • Type
    Flipper Mount
  • Optic Diameter
    25.4 mm  
  • Thread Type
    8-32
  • Drive Type
    Motorized
  • Angular Range
    ±2 °