About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Piezo Mirror Mount, Pint-Sized, Corner Mount, 1.0 in. Diameter


Piezo Mirror Mount, Pint-Sized, Corner Mount, 1.0 in. Diameter
Model: 8887
Product Series Overview
Pint-Sized Picomotor Mirror MountsThe 8887 Picomotor Actuated Pint-Sized Corner Mounts eliminate problems usually associated with small systems where there is little room to make adjustments and there is high sensitivity to adjustments by hand. The two Picomotor actuators that allow remote adjustment of the tip and tilt axes add only 0.5 in. of depth to this 1.0 inch (25.4 mm) diameter mount. This pint-sized mount is fully compatible with the posts, pedestals, and mounts you already own.
Specifications
- TypeMotorized
- Optic Diameter25.4 mm
- Number of Actuators2
- Motorized Axes2
- Actuator LocksLocked when powered down
- Actuator DriveMotorized
- Angular Range±3°
- Adjustmentsθx, θy
- Thread Type8-32 (M4) CLR
- Cable Length2.1 m
- Connector Type4-Pin
- Optic LoadingFront
- Optic MountingSet Screw
- Sensitivity0.31 arc sec
- Angular Resolution1.5 µrad
- MechanismKinematic
- Drive TypePicomotor
- Operating Temperature10 to 40°C
- MaterialAluminum
- Actuator OrientationLeft-handed
- TypeMotorized
- Optic Diameter25.4 mm
- Number of Actuators2
- Motorized Axes2
- Actuator LocksLocked when powered down
- Actuator DriveMotorized
- Angular Range±3°
- Adjustmentsθx, θy
- Thread Type8-32 (M4) CLR
- Cable Length2.1 m
- Connector Type4-Pin
- Optic LoadingFront
- Optic MountingSet Screw
- Sensitivity0.31 arc sec
- Angular Resolution1.5 µrad
- MechanismKinematic
- Drive TypePicomotor
- Operating Temperature10 to 40°C
- MaterialAluminum
- Actuator OrientationLeft-handed
Resources & Downloads
3D Product Models
2D Product Drawings
8887_RC(152.9 kB, PDF)
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
Application Notes
Certificates
EU27 Declaration of Conformity 8885-8886-8887-8885UHV.pdf(169.7 kB, PDF)
Literature
Picomotor FAQ(3.1 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8885Piezo Mirror Mount, Pint-Sized, Center Mount, 0.5 in. Diameter | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




