Picomotor Piezo Gimbal Mount, 1.0 in. Diameter, 3-Axis

  • Type
    Motorized
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    3
  • Motorized Axes
    3  
  • Actuator Locks
    Locked when powered down
  • Actuator Drive
    Motorized
  • Angular Range
    ±4°
  • Adjustments
    θx, θy
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    2.1 m  
  • Connector Type
    6-Pin
  • Optic Loading
    Front
  • Optic Mounting
    Set Screw
  • Sensitivity
    0.14 arc sec
  • Angular Resolution
    0.7 µrad  
  • Mechanism
    Gimbal
  • Drive Type
    Picomotor
  • Material
    Aluminum