Picomotor Actuator, Vacuum Compatible, 2.0 in. Travel, 0.375 in. Shank

  • Travel Range
    50.8 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N  
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz  
  • Drive Torque
    0.018 Nm  
  • Environment
    Vacuum
  • Rated Life
    >1x109 steps
  • Vacuum Compatibility
    10-6 Torr
  • Vacuum Wire Material
    Teflon®
  • Wire Length
    44.5 mm  
  • Operating Temperature
    10-40 C