Port Plug, 0.5 in. Port, Diffuse Gold, 819C and 819D Spheres

The 819M-PP-GL-0.5 diffused gold Coated Port Plug is for use on 1/2 inch ports of diffused gold coated 819C or 819D Series integrating spheres.
Specifications
- TypePort Plug
- Detector Type819C & 819D Series
- Sphere MaterialDiffuse Gold
- Port Size0.5 in.
- MaterialBlack anodized aluminum
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-SF-1.0Port Plug, 1.0 in. Port, Spectraflect, 819C and 819D Spheres | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SF-1.5Port Plug, 1.5 in. Port, Spectraflect, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-SL-0.5Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SF-2.5Port Plug, 2.5 in. Port, Spectraflect, 819C and 819D Spheres | 5 Weeks |






