Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized XYZθxθyθz Aligner, 3 mm, 4°, 1/4-20

Specifications

  • Axes of Travel
    X, Y, Z, θx, θy, θz
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Travel Range
    3 mm  
  • Angular Range
    4°
  • Load Capacity
    13 N  
  • Minimum Incremental Motion
    <30 nm
  • Angular Resolution
    θx, θy, θz≤0.2 µrad
  • Connector Type
    4-pin Connectors (6)
  • Operating Temperature
    10 to 40°C
  • Thread Type
    1/4-20

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-8-KITPicomotor Controller Kit, Eight-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,786