Sorry, this product is no longer offered for sale.
Off-Axis Parabolic Reflector, Gold Coated, 5.5 inch Focal Length

The 80120 is a parabolic reflector with a gold coating that enhances IR reflectance. Off-axis parabolic reflectors collect radiation from a source at its focal point and reflect it as a collimated beam, parallel to the axis. Alternatively, they can tightly focus a collimated beam at its focus. The focal point is off the mechanical axis, giving full access to the reflector focus area. There are no shadowing problems if a detector, fiber or source is placed at the focus. Off-axis parabolic reflectors provide very efficient radiation control since focus or collection is over very large solid angles. This makes them particularly useful for lower power incoherent light sources. The 80120 is integrated into the Oriel® 80007 and 80009 IR light sources, as well as the 80033 and 80040 Fiber Couplers. The 80120 is offered separately for those who wish to use it for focus or collection.
Specifications
- TypeOff-Axis Parabolic Reflector
- Effective Focal Length (EFL)139.7 mm

Resources & Downloads
3D Product Models
2D Product Drawings
80120 web dims(80.2 kB, PDF) BPT-pg5-10b(444.8 kB, PDF) ftir-pg6b-B(508.8 kB, PDF) BPT-pg5-18b(507.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 50331AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 6.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50328AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 0.8 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50338AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 4.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50332AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 8.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50329AUParabolic Mirror, Off-Axis Replicated, 1.5 in., 2.0 in. EFL, Bare Gold | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







