Fiber Optic Cable, UV-VIS, 1000 µm Core, 1250 µm Clad, 1m Length, SMA

  • Type
    UV-VIS Large Core Fiber
  • Core Diameter
    1000 µm
  • Cladding Diameter
    1250 µm  
  • Numerical Aperture
    0.22  
  • Transmittance Range
    250 - 1150 nm
  • Fiber Length
    1 m  
  • Fiber Connector
    SMA
  • Acceptance Cone, 2a
    25°
  • Cable Diameter
    4.8 mm  
  • Minimum Bend Radius
    250 mm