Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is 77577.

Fiber Optic Bundle, Fused Silica, 11 mm Ferrules, 0.125 in., 24 in.

Specifications

  • Type
    Single Branch Fiber Bundle
  • Core Diameter
    3.2 mm
  • Numerical Aperture
    0.27  
  • Transmittance Range
    280 - 2200 nm
  • Fiber Length
    24 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    31°
  • F/#
    1.9  
  • Fiber Material
    Fused Silica
  • Transmittance
    0.45

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Ferrules for Oriel Fiber Bundles77642Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.48 inch Length
In Stock
$30