Fiber Bundle, Fused Silica, 11mm Circular Ferrule, 0.8 x 9.7mm Rectangular Slit (RoHS Pending)

  • Type
    Rectangular to Circular Bundle
  • Numerical Aperture
    0.22  
  • Fiber Length
    36 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    25°
  • F/#
    2.3  
  • Fiber Material
    High Grade Fused Silica