Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber Bundle, Glass, 11mm Circular Ferrule, 0.8 x 9.7mm Rectangular Slit (RoHS Pending)

Specifications

  • Type
    Rectangular to Circular Bundle
  • Numerical Aperture
    0.56  
  • Fiber Length
    36 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    68°
  • F/#
    0.9  
  • Fiber Material
    Glass
  • Minimum Bend Radius
    2 in.
undefined

Resources & Downloads

2D Product Drawings