Sorry, this product is no longer offered for sale.

1/8 m Monochromator, Hand Operated

Technical Specs

  • Focal Length
    125 mm  
  • Wavelength Range
    180-20000 nm
  • Wavelength Accuracy
    1 nm  
  • Wavelength Precision
    0.4 nm  
  • Stray Light
    3.0E-4
  • F/#
    F/3.7
  • Half Angle
    5,1
  • Number of Gratings Supported
    1  
  • Weight
    1.8 kg  
  • Resolution
    0.5 nm with 1200 l/mm grating and 50 µm slit