Sorry, this family of products is no longer available.
The 77955 Dual-Track Fiber Bundle is a necessary component for multi-track spectroscopy. Its broad wavelength transmission range and vertically aligned column of fibers on its common end, make this product ideal for simultaneously measuring two light sources with an Oriel® Imaging Spectrograph.
- Enables simultaneous measurement of two light sources
- Broad transmittance range over UV to NIR wavelengths
- Simple coupling to Oriel Imaging Spectrographs See All Features
Features
Simple coupling to Oriel Imaging Spectrographs
The 75955 is designed for convenient coupling and interface with Oriel Imaging Spectrograph models MS257TM and MS260iTM. The common end has two sets of vertically aligned, 200 µm fibers oriented like the input slit of a spectrograph for efficient coupling. For applications in which light throughput is important, it is recommended to use the 77529 F/# Matcher to convert the F/# of the fused silica fibers (F/2) to the acceptance cone angle (F/4) of the Oriel spectrographs. If the Dual-Track Fiber Bundle is mounted directly to an Imaging Spectrograph, the 77502 Monochromator Fiber Adapter mounts and properly aligns the output of the 11 mm ferrule to an Imaging Spectrograph.
Accessories
F/# Matcher
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77529F/# Matcher, XYZ Focus Adjustment, 1.5 Inch Female Flange | In Stock |
Monochromator Fiber Adapter
Ferrules and Ferrule Converters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77640Fiber Bundle Ferrule, 11mm, 0.16 inch Inner Dia., 0.38 inch Length | 6 Weeks | ||||
![]() | 77641Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.38 inch Length | In Stock | ||||
![]() | 77663Fiber Bundle Ferrule, 11mm, 0.16 inch Inner Dia., 0.48 inch Length | |||||
![]() | 77642Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.48 inch Length | In Stock | ||||
![]() | 77667Fiber Bundle Ferrule, 11mm, 0.31 inch Inner Dia., 0.48 inch Length | In Stock | ||||
![]() | 77666Fiber Bundle Ferrule, 11mm, 0.25 inch Inner Dia., 0.48 inch Length | In Stock | ||||
![]() | 77665Fiber Bundle Ferrule, 11mm, 0.20 inch Inner Dia., 0.38 inch Length | In Stock | ||||
![]() | 77675Ferrule Converter, ST Termination to 11mm Standard Ferrule | In Stock | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | In Stock |











