Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Diffraction Grating, Cornerstone 130, Ruled, 75 l/mm, 7 um blaze, 4.5-20 um

Specifications

  • Type
    Ruled
  • Grooves per mm
    75  
  • Blaze Wavelength
    7 µm
  • Primary Wavelength Region
    4.5 to 20 µm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    105 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective