Diffraction Grating, Cornerstone 130, Ruled, 150 l/mm, 5 um blaze, 3.5-10.25 um

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    5000 nm
  • Primary Wavelength Region
    3.5 to 10.25 µm
  • Peak Efficiency
    85%
  • Reciprocal Dispersion
    52 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective