Diffraction Grating, Cornerstone 130, Holographic, 1200 l/mm, 240 nm blaze, 200-600 nm

  • Type
    Holographic
  • Grooves per mm
    1200  
  • Blaze Wavelength
    240 nm
  • Primary Wavelength Region
    200 to 600 nm
  • Peak Efficiency
    63%
  • Reciprocal Dispersion
    6.7 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective