About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustable Light Shield, 3.2 to 4.25 in., 3 Inch Flange






Adjustable Light Shield, 3.2 to 4.25 in., 3 Inch Flange
Model: 71318
6 Weeks
Product Series Overview
Adjustable Light ShieldsThe 71318 Adjustable Light Shield is used to enclose the beam from a light source to a monochromator or spectrograph. This light shield has a 3 Inch Series male flange at one end and a 3 Inch Series female flange at the other end. It has a 3.2 to 4.25 (81 to 108 mm) range of extension. These "fixed adjustable" shields are made from black anodized aluminum, to withstand the output from our 1 kW sources.
Specifications
- TypeAdjustable Light Shield
- Flange Series Size3 Inch
- Length81 to 108 mm
- TypeAdjustable Light Shield
- Flange Series Size3 Inch
- Length81 to 108 mm
Resources & Downloads
2D Product Drawings
LS-220c(473.6 kB, PDF)

