About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Filter Holder, Quick Change, 2.1 - 2.6 in., 2.0 in. Clear Aperture


Optical Filter Holder, Quick Change, 2.1 - 2.6 in., 2.0 in. Clear Aperture
Model: 71261
4 Weeks
Product Series Overview
Light Source Filter HoldersThe 71261 Quick Change Filter Holder provide the ability to quickly insert and remove filters in the middle of an optical train. A plunger on the bottom of the holder pops the filter up for easy removal. A light tight cover prevents leakage of ambient light into the enclosed optical path. It holds 2.1 to 2.6 inch (53 to 66 mm) circular or square filters and has a 2.0 inch clear aperture. 2 Inch Series flanges.
Specifications
- TypeQuick Change Filter Holder
- Flange Series Size2 Inch
- Filter Size53 - 66 mm
- Clear Aperture51 mm
- TypeQuick Change Filter Holder
- Flange Series Size2 Inch
- Filter Size53 - 66 mm
- Clear Aperture51 mm

