Sorry, this product is no longer offered for sale.

Condensing Lens Assembly, Q Series Lamp Housing, F/2.2 Asphere

Technical Specs

  • Type
    Condensing Lens Assembly
  • Output Beam Size
    33 mm
  • Condenser Type
    F/2.2, Fused Silica Aspheric
  • Output Beam
    Collimated
  • F/#
    F/2.2
  • Lens Material
    UV Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Flange Series Size
    1.5 inch