Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is 66295-1KQF-R1.

QTH Light Source, Research, 1000 W FEL QTH Lamp, F/0.7

Specifications

  • Type
    QTH Light Source
  • Lamp Type
    Quartz Tungsten Halogen
  • Lamp Wattage
    1000 W
  • F/#
    F/0.7
  • Condenser Type
    Four Element Aspherab
  • Flange Series Size
    1.5 Inch  

Related Products

Included Components

The 66296-1KQF-R07 light source includes the following components:
Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamps6315Quartz Tungsten Halogen Lamp, 1000 W$105
QTH Lamp Socket Adapters6397Socket Adapter, 1kW QTH, Research Housings
4 Weeks
$340
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
In Stock
$170
OPS-Q QTH Lamp Power SuppliesOPS-Q1000QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB$4,630

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Power Research QTH Light Sources66295-1KQF-R1QTH Light Source, Research, 1000 W FEL QTH Lamp, F/1
2 Weeks
$9,155