Lamp Socket Adapter, 75-100 W Xe or Hg Lamp, For Research Housing

The 66150 is a socket adapter for use with Oriel's 75 - 100 W Xenon or Mercury Lamps and suitable Oriel Research Lamp Housings.
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66475-100XF-R22Light Source, Xenon, 100 W Ozone Free, F/2.2 Asphere, Research Housing | |||||
![]() | 66475-75X-R22Light Source, Xenon, 75 W Xe Lamp, F/2.2 Asphere, Research Housing | |||||
![]() | 66475-75XF-R22Light Source, Xenon, 75 W Ozone Free, F/2.2 Asphere, Research Housing | |||||
![]() | 66477-100XF-R1Light Source, Xenon, 100 W Ozone Free, F/1 Asphere, Research Housing | |||||
![]() | 66477-75X-R1Light Source, Xenon, 75 W Xe Lamp, F/1 Asphere, Research Housing | |||||
![]() | 66477-75XF-R1Light Source, Xenon, 75 W Ozone Free, F/1 Asphere, Research Housing | |||||
![]() | 66906-100XF-R15Light Source, Xenon, 100 W Ozone Free, F/1.5 Plano-Convex, Research Housing | |||||
![]() | 66906-75X-R15Light Source, Xenon, 75 W Xe Lamp, F/1.5 Plano-Convex, Research Housing | |||||
![]() | 66906-75XF-R15Light Source, Xenon, 75 W Ozone Free, F/1.5 Plano Convex, Research Housing | |||||
![]() | 66907-100XF-R1Light Source, Xenon, 100 W Ozone Free, F/1 2-Element Plano-Convex | |||||
![]() | 66907-75X-R1Light Source, Xenon, 75 W, F/1 2-Element Plano-Convex, Research Housing | |||||
![]() | 66907-75XF-R1Light Source, Xenon, 75 W Ozone Free, F/1 2-Element Plano-Convex |






