Lamp Socket Adapter, 200 W Hg Lamp, For Research Housing

The 66144 Lamp Socket Adapter is for use with the 6283NS 200 W Mercury Lamp and a suitable Oriel Research Arc Lamp Housing.
Specifications
- TypeSocket Adapter
- Lamp TypeHg
- Lamp Wattage200 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66479-200H-R22Mercury Light Source, 200 W, F/2.2 Asphere, Research Housing | |||||
![]() | 66481-200H-R1Mercury Light Source, 200 W, F/1 Asphere, Research Housing | 6 Weeks | ||||
![]() | 66941-200H-R15Mercury Light Source, 200 W, F/1.5 Plano-Convex, Research Housing | |||||
![]() | 66942-200H-R1Mercury Light Source, 200 W, F/1 2 Element Plano-Convex, Research Housing | |||||
![]() | 6283NSArc Lamp, Mercury, 200 W, 0.6 x 2.2 mm Effective Arc Size |



