Sorry, this product is no longer offered for sale.

Secondary Focusing Lens Assembly, 2 in. FL, F/1, 1.5 Inch Flange

Technical Specs

  • Type
    Two Element Focusing Lens Assembly
  • Flange Series Size
    1.5 Inch
  • Diameter
    38.1 mm  
  • F/#
    F/1
  • Focal Length
    51 mm  
  • Clear Aperture
    33 mm