About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
This product is only available on www.mks.com
Digital/Analog Pressure Valve Controller, 1.5 Amps





Digital/Analog Pressure Valve Controller, 1.5 Amps
Model: 651CD2S2N
The 651CD2S2N Digital/Analog Pressure Controller features a 1.5 amp power supply and drives MKS 653 or 253 Exhaust Throttle Valves with speed and precision. Its self-tuning algorithm brings the system to set point faster than conventional controllers, and ensures repeatable process recipes without operator involvement. The self-tuning function determines optimal control parameters for any set point in the range of the valve by learning time constants, transfer functions of the valve and plumbing, valve gain, and other important parameters. The 651 includes adjustable soft-start functions for each set point, as well as open and close functions to minimize turbulence in the chamber; local/remote transducer zeroing capability; and two relays to activate other system functions, or to indicate if the pressure deviates from the desired set point. All controls are easily accessed via a simple-to-use front panel, or remotely through RS-232, TTL, or analog voltage. An LCD readout shows valve position and displays pressure in a wide range of engineering units. Five preprogrammable set points are provided for pressure or position control.
Specifications
- TypePressure Valve Controller
- Operating Temperature Range15 - 40°C
- Power Requirements90 - 132 or 180 - 264 VAC, 50/60 Hz
- Output Power±15 VDC ±5 @ 0.5 Amp
- Analog InputSelectable Pressure Inputs: 0-10, 0-5, or 0-1 VDC
- Analog Output0-5 or 0-10 VDC for 0-100% valve position and 0-10 VDC for 0-100% F.S. pressure
- Display2-line LCD with 4-1/2 place N/A readout
- Relay Contact Rating24 Volts AC/DC @ 1 Amp resistive
- TypePressure Valve Controller
- Operating Temperature Range15 - 40°C
- Power Requirements90 - 132 or 180 - 264 VAC, 50/60 Hz
- Output Power±15 VDC ±5 @ 0.5 Amp
- Analog InputSelectable Pressure Inputs: 0-10, 0-5, or 0-1 VDC
- Analog Output0-5 or 0-10 VDC for 0-100% valve position and 0-10 VDC for 0-100% F.S. pressure
- Display2-line LCD with 4-1/2 place N/A readout
- Relay Contact Rating24 Volts AC/DC @ 1 Amp resistive
