Specifications

  • Type
    Pressure Valve Controller
  • Operating Temperature Range
    15 - 40°C
  • Power Requirements
    90 - 132 or 180 - 264 VAC, 50/60 Hz
  • Analog Input
    Selectable Pressure Inputs: 0-10, 0-5, or 0-1 VDC
  • Analog Output
    0-5 or 0-10 VDC for 0-100% valve position and 0-10 VDC for 0-100% F.S. pressure
  • Display
    2-line LCD with 4-1/2 place readout
  • Relay Contact Rating
    24 Volts AC/DC @ 1 Amp resistive