Sorry, this product is no longer offered for sale.

Replacement Lamp, Quartz Tungsten Halogen, 100 W, With Reflector

Technical Specs

  • Lamp Type
    QTH
  • Lamp Wattage
    100 W
  • Average life
    500 h  
  • Lamp Current
    8.33 A
  • Lamp Voltage
    12 V