Sorry, this product is no longer offered for sale. It was discontinued on Dec 13, 2019.

Phase Modulator, Broadband, DC-100 MHz. 360-500 nm, 8-32 and M4

Technical Specs

  • Type
    Broadband Phase Modulator
  • Wavelength Range
    360-500 nm
  • Material
    MgO:LiNbO3
  • Operating Frequency
    DC-100 MHz
  • Aperture
    Ø2 mm
  • VSWR
    NA
  • Maximum Input Power
    0.1 W/mm2 @ 364 nm
  • Maximum RF Power
    10 W  
  • Maximum V
    79 V @ 364 nm
  • RF Connector
    SMA
  • Input Impedance
    20 pF  
  • RF Bandwidth
    100 MHz
  • Modulation Depth
    40 mrad/V @ 364 nm