Sorry, this product is no longer offered for sale. It was discontinued on Dec 13, 2019.

Phase Modulator, Broadband, DC-100 MHz. 900-1600 nm, 8-32 and M4

Technical Specs

  • Type
    Broadband Phase Modulator
  • Wavelength Range
    900-1600 nm
  • Material
    MgO:LiNbO3
  • Operating Frequency
    DC-100 MHz
  • Aperture
    Ø2 mm
  • VSWR
    NA
  • Maximum Input Power
    4 W/mm2 @ 1064 nm
  • Maximum RF Power
    10 W  
  • Maximum V
    210 V @ 1000 nm
  • RF Connector
    SMA
  • Input Impedance
    20 pF  
  • RF Bandwidth
    100 MHz
  • Modulation Depth
    15 mrad/V @1000 nm