Ruled Diffraction Grating, 12.5 x 25 mm, 1600 nm, 28.7° Blaze, 600 g/mm

  • Grating Type
    Plane Ruled
  • Grooves per mm
    600
  • Nominal Blaze Wavelength (1st Order Littrow)
    1600 nm
  • Nominal Blaze Angle
    28.7°
  • Material
    Float Glass
  • Size
    12.5 x 25 mm
  • Thickness
    6 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C