Holographic Diffraction Grating, 12.5 x 25 mm, 250 nm, 1201.6 gr/mm

Specifications

  • Grating Type
    Plane Holographic
  • Grooves per mm
    1201.6
  • Nominal Blaze Wavelength (1<sup>st</sup> Order Littrow)
    250 nm
  • Primary Wavelength Region
    190 to 800 nm
  • Material
    Float Glass
  • Size
    12.5 x 25 mm
  • Thickness
    6 mm

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Diffraction Grating MountsDGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,909
Adjustable Diffraction Grating MountsDGM-1TDiffraction Grating Mount, Top Portion of DGM-1 Only
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,057