Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Ruled Diffraction Grating, 12.5 x 12.5 mm, 500 nm, 26.7° Blaze, 1800 g/mm

Specifications

  • Grating Type
    Plane Ruled
  • Grooves per mm
    1800
  • Nominal Blaze Wavelength (1<sup>st</sup> Order Littrow)
    500 nm
  • Nominal Blaze Angle
    26.7°
  • Material
    Float Glass
  • Size
    12.5 x 12.5 mm
  • Thickness
    6 mm

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Diffraction Grating MountsDGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,909
Adjustable Diffraction Grating MountsDGM-1TDiffraction Grating Mount, Top Portion of DGM-1 Only
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,057